IESNA:LM-63-2002
[TEST]P1055266
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122R3DRP-S865D930-X4F0-XX-UDD-F-B
[LUMINAIRE]DEFINE 2, BLACK 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]3000K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]829
TILT=NONE
1 -1 1 37 5 1 1 0.145833 3.895833 0
1 1 34.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
911.5 901 896.8 889.5 879 865.4 849.7 831.9 810.9 787.9
762.7 736.5 707.2 678.9 648.5 617.1 584.6 553.2 519.7 485.1
451.6 418 384.5 351 317.5 286 252.5 216.9 183.4 150.9
119.4 89.1 60.8 35.6 12.6 0 0
911.5 914.7 905.2 889.5 867.5 838.2 803.6 764.8 722.9 676.8
628.6 578.3 526 475.7 422.2 371.9 320.6 272.4 223.2 178.1
138.3 101.6 68.1 48.2 37.7 29.3 19.9 12.6 7.3 4.2
2.1 1 0 0 0 0 0
911.5 902.1 882.2 846.6 797.3 739.7 676.8 606.6 529.1 450.5
374 303.8 233.6 175 122.6 75.4 46.1 36.7 28.3 21
14.7 9.4 6.3 4.2 2.1 2.1 1 1 1 1
1 0 0 0 1 1 0
911.5 900 865.4 812 741.8 661.1 573.1 477.8 380.3 293.4
213.7 146.7 87 47.1 36.7 27.2 19.9 13.6 8.4 5.2
3.1 2.1 2.1 1 1 1 1 1 1 1
1 1 1 1 1 1 0
911.5 901 865.4 801.5 726.1 636 533.3 431.7 332.1 242
164.5 100.6 51.3 37.7 28.3 21 14.7 9.4 5.2 3.1
2.1 1 1 1 0 1 0 0 0 0
0 0 0 0 0 0 0
